??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES R04KC-POC15B-EP00,13-GS49
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R04KC-POC15B-EP00,13-GS49
VERF
Availability
Available
BC
Order code
BES01Y6
TC
Artikelbezeichnung
BES R04KC-POC15B-EP00,13-GS49
PX
Product view
41506_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
16x8x4.7
W
Gewicht
0.008 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 16 x 8 x 4.7 mm, Style Housing = 16x8x4.7, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally closed (NC), Switching frequency = 2500 Hz, Housing material = PA 6, GF30, Material sensing surface = PA 6, GF30, Connection = Cable with connector, M8x1-Male, 3-pin, 0.13 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.